Lens, Lensation, B5M6018, 6 mm, 1/2.5"

Lens, Lensation, B5M6018, 6 mm, 1/2.5"

Lens, Lensation, B5M6018, 6 mm, 1/2.5"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 6 mm
  • Maximal image circle: 1/2.5"
  • Aperture range (F): 1.8
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 57.5° x 41.4 x 41.4
  • Back focal length: 9.58 mm
  • Not IR corrected
Item number
  • Lens, Lensation, B5M6018, 6 mm, 1/2.5": AE00093
Bildwinkel vertikal 48.0° x 57.5°
Focal length 6.0 mm
Optical class 1/2.5"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!