Lens, Lensation, B8M19724S128C, 1.97 mm, 1/2,8"

Lens, Lensation, B8M19724S128C, 1.97 mm, 1/2,8"

Lens, Lensation, B8M19724S128C, 1.97 mm, 1/2,8"
Illustrations may differ from the original
Short description
S-mount, 8.40 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 2.0 mm
  • Maximal image circle: 1/2.8"
  • Aperture range (F): 2.4
  • Minimal object distance (M.O.D.): 0.30 m
  • Angle of view (HxVxD): 107.0° x 72.5° x 119.0°
  • Back focal length: 3.30 mm
  • IR correction: no
  • IR cut filter: yes
Item number
  • Lens, Lensation, B8M19724S128C, 1.97 mm, 1/2,8": 1012272
Bildwinkel vertikal 72.5° x 107.0°
Focal length 2.0 mm
Optical class 1/2.8"
Resolution 8.40 MP
Data sheet
 
 
It's so easy!