Lens, Lensation, B8M2026S132C, 8 mm, 1/3.2"

Lens, Lensation, B8M2026S132C, 8 mm, 1/3.2"

Lens, Lensation, B8M2026S132C, 8 mm, 1/3.2"
Illustrations may differ from the original
Short description
S-mount, 8.40 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 2.0 mm
  • Maximal image circle: 1/3.2"
  • Aperture range (F): 2.65
  • Minimal object distance (M.O.D.): 0.01 m
  • Angle of view (HxVxD): 133.4° x 9.6° x 169.0°
  • Back focal length: 3.57 mm
  • Maximal immersion depth:
  • IR correction: no
  • IR cut filter: no
Item number
  • Lens, Lensation, B8M2026S132C, 8 mm, 1/3.2": 1009735
Bildwinkel vertikal 9.6° x 133.4°
Focal length 2.0 mm
Optical class 1/3.2"
Resolution 8.40 MP
Data sheet
 
 
It's so easy!