Lens, Lensation, BF10M14522S118, 1.45 mm, 1/1.8"

Lens, Lensation, BF10M14522S118, 1.45 mm, 1/1.8"

Lens, Lensation, BF10M14522S118, 1.45 mm, 1/1.8"
Illustrations may differ from the original
Short description
S-mount, fixed focus/iris, 10 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 1.4 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.2
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 190.0° x 190.0° x 190.0°
  • Back focal length: 4.62 mm
  • Maximal immersion depth: 14.5 mm
  • Resolution class: 10.55 MP
  • Lens mount: S-mount
  • IR correction
Item number
  • Lens, Lensation, BF10M14522S118, 1.45 mm, 1/1.8": AE00347
Bildwinkel vertikal 190.0° x 190.0°
Focal length 1.4 mm
Optical class 1/1.8"
Resolution 10.55 MP
Data sheet
 
 
It's so easy!