Lens, Lensation, BF5M19622C, 1.96 mm, 1/2,5"

Lens, Lensation, BF5M19622C, 1.96 mm, 1/2,5"

Lens, Lensation, BF5M19622C, 1.96 mm, 1/2,5"
Illustrations may differ from the original
Short description
S-mount, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 2.0 mm
  • Maximal image circle: 1/2.5"
  • Aperture range (F): 2.2
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 180.0° x 130.5° x 180.0°
  • Back focal length: 2.77 mm
  • Maximal immersion depth: 6.2 mm
  • IR correction: no
  • IR cut filter: yes
Item number
  • Lens, Lensation, BF5M19622C, 1.96 mm, 1/2,5": 1010787
Bildwinkel vertikal 130.5° x 180.0°
Focal length 2.0 mm
Optical class 1/2.5"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!