Lens, Lensation, BFM1524S125C, 1.49 mm, 1/2.5"

Lens, Lensation, BFM1524S125C, 1.49 mm, 1/2.5"

Lens, Lensation, BFM1524S125C, 1.49 mm, 1/2.5"
Illustrations may differ from the original
Short description
S-mount, 1.30 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 1.5 mm
  • Maximal image circle: 1/2.5"
  • Aperture range (F): 2.4
  • Minimal pixel pitch:
  • Minimal object distance (M.O.D.): 0.06 m
  • Angle of view (HxVxD): 183.0° x 162.5° x 183.0°
  • Back focal length: 2.94 mm
  • Maximal immersion depth: 10.7 mm
  • IR correction: no
  • IR cut filter: yes
Item number
  • Lens, Lensation, BFM1524S125C, 1.49 mm, 1/2.5": 1012533
Bildwinkel vertikal 162.5° x 183.0°
Focal length 1.5 mm
Optical class 1/2.5"
Resolution 1.30 MP
 
 
It's so easy!