Lens, Lensation, BM10028S12, 10 mm, 1/2"

Lens, Lensation, BM10028S12, 10 mm, 1/2"

Lens, Lensation, BM10028S12, 10 mm, 1/2"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, 1,2 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 10 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.8
  • Minimal object distance (M.O.D.): 0.4 m
  • Angle of view (HxV): 36° x 27°
  • Back focal length: 8 mm
  • Not IR corrected
Item number
  • Lens, Lensation, BM10028S12, 10 mm, 1/2": AE.0059.2.20100.00
Bildwinkel vertikal 27.0° x 36.0°
Focal length 10.0 mm
Optical class 1/2"
Resolution 1.20 MP
Data sheet
 
 
It's so easy!