Lens, Lensation, BM12018V2C, 12 mm, 1/3"

Lens, Lensation, BM12018V2C, 12 mm, 1/3"

Lens, Lensation, BM12018V2C, 12 mm, 1/3"
Illustrations may differ from the original
Short description
S-mount (M12), fixed focus/iris, 1 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 12.0 mm
  • Maximal image circle: 1/3"
  • Aperture range (F): 1.8
  • Minimal object distance (M.O.D.): 0.50 m
  • Angle of view (HxVxD): 22.5° x 16.9° x 28.0°
  • Back focal length: 6.68 mm
  • Maximal immersion depth: 8.3 mm
  • IR cut filter
Item number
  • Lens, Lensation, BM12018V2C, 12 mm, 1/3": AE00343
Bildwinkel vertikal 16.9° x 22.5°
Focal length 12.0 mm
Optical class 1/3"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!