Lens, Lensation, BM4018S118C, 4 mm, 1/1.8"

Lens, Lensation, BM4018S118C, 4 mm, 1/1.8"

Lens, Lensation, BM4018S118C, 4 mm, 1/1.8"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, IR cut, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 4 mm
  • Maximal image circle: 1/1.8""
  • Aperture range (F): 1.8
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 101° x 76°
  • Back focal length: 8 mm
  • IR cut filter
Item number
  • Lens, Lensation, BM4018S118C, 4 mm, 1/1.8": AE00142
Bildwinkel vertikal 76.0° x 101.0°
Focal length 4.0 mm
Optical class 1/1.8"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!