Lens, Lensation, BM8018C, 8 mm, 1/3"

Lens, Lensation, BM8018C, 8 mm, 1/3"

Lens, Lensation, BM8018C, 8 mm, 1/3"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, IR cut, 1 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8 mm
  • Maximal image circle: 1/3""
  • Aperture range (F): 1.8
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 35.5° x 26°
  • Back focal length: 5.4 mm
  • IR cut filter
Item number
  • Lens, Lensation, BM8018C, 8 mm, 1/3": AE00127
Bildwinkel vertikal 26.0° x 35.5°
Focal length 8.0 mm
Optical class 1/3"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!