Lens, Lensation, BT2120, 2.1 mm, 1/3"

Lens, Lensation, BT2120, 2.1 mm, 1/3"

Lens, Lensation, BT2120, 2.1 mm, 1/3"
Illustrations may differ from the original
Short description
S-mount (M12x0.5), fixed focus/iris, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 2.1 mm
  • Maximal image circle: 1/3"
  • Aperture range (F): 2.0
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 125.5° x 95.6°
  • Back focal length: 4.92 mm
  • Not IR corrected
Item number
  • Lens, Lensation, BT2120, 2.1 mm, 1/3": AE.0059.2.20800.00
Bildwinkel vertikal 95.6° x 125.5°
Focal length 2.1 mm
Optical class 1/3"
Resolution 0.50 MP
Data sheet
 
 
It's so easy!