Lens, Lensation, CMFA0420ND, 4 mm, 1/2"

Lens, Lensation, CMFA0420ND, 4 mm, 1/2"

Lens, Lensation, CMFA0420ND, 4 mm, 1/2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 4 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.0
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 75.14° x 59.96°
  • Back focal length: 7.03 mm
  • Immersion depth: 6.5 mm
Item number
  • Lens, Lensation, CMFA0420ND, 4 mm, 1/2": AE.0059.2.11300.00
Bildwinkel vertikal 60.0° x 75.1°
Focal length 4.0 mm
Optical class 1/2"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!