Lens, Lensation, CMFA0622ND, 6 mm, 1/2"

Lens, Lensation, CMFA0622ND, 6 mm, 1/2"

Lens, Lensation, CMFA0622ND, 6 mm, 1/2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 6 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 2.2
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 52.35° x 40.47°
  • Back focal length: 8.03 mm
  • Immersion depth: 5.5 mm
Item number
  • Lens, Lensation, CMFA0622ND, 6 mm, 1/2": AE.0059.2.21700.00
Bildwinkel vertikal 40.5° x 52.4°
Focal length 6.0 mm
Optical class 1/2"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!