Lens, RICOH, FL-BC2514D-VG, 25 mm, 1"

Lens, RICOH, FL-BC2514D-VG, 25 mm, 1"

Lens, RICOH, FL-BC2514D-VG, 25 mm, 1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25 mm
  • Maximal image circle: 1"
  • Aperture range (F): 1.4-22
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 28.9° x 21.7°
  • Back focal length: 14.98 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, RICOH, FL-BC2514D-VG, 25 mm, 1": AE.0050.2.00400.01
Bildwinkel vertikal 21.7° x 30.0°
Focal length 25.0 mm
Optical class 1"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!