Lens, RICOH, FL-BC2518-9M, 25 mm, 1"

Lens, RICOH, FL-BC2518-9M, 25 mm, 1"

Lens, RICOH, FL-BC2518-9M, 25 mm, 1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 9 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25 mm
  • Maximal image circle: 1"
  • Aperture range (F): 1.8-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (H): 28.8°
  • Back focal length: 14.4 mm
  • Immersion depth: 5.9 mm
Item number
  • Lens, RICOH, FL-BC2518-9M, 25 mm, 1": AE00147
Bildwinkel vertikal 21.0° x 28.8°
Focal length 25.0 mm
Optical class 1"
Resolution 9.00 MP
Data sheet
 
 
It's so easy!