Lens, RICOH, FL-BC3518-9M, 35 mm, 1"

Lens, RICOH, FL-BC3518-9M, 35 mm, 1"

Lens, RICOH, FL-BC3518-9M, 35 mm, 1"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 9 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35 mm
  • Maximal image circle: 1"
  • Aperture range (F): 1.8-22
  • Minimal object distance (M.O.D.): 0.15 m
  • Angle of view (H): 20.7°
  • Back focal length: 16.8 mm
  • Immersion depth: 4 mm
Item number
  • Lens, RICOH, FL-BC3518-9M, 35 mm, 1": AE00148
Bildwinkel vertikal 15.2° x 20.7°
Focal length 35.0 mm
Optical class 1"
Resolution 9.00 MP
Data sheet
 
 
It's so easy!