Lens, RICOH, FL-CC1614-2M, 16 mm, 2/3"

Lens, RICOH, FL-CC1614-2M, 16 mm, 2/3"

Lens, RICOH, FL-CC1614-2M, 16 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 2 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-Close
  • Minimal object distance (M.O.D.): 0.25 m
  • Angle of view (HxV): 31° x 23.4°
  • Back focal length: 14.61 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, RICOH, FL-CC1614-2M, 16 mm, 2/3": AE.0050.2.01100.00
Bildwinkel vertikal 23.4° x 31.0°
Focal length 16.0 mm
Optical class 2/3"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!