Lens, RICOH, FL-CC1614-5M, 16 mm, 2/3"

Lens, RICOH, FL-CC1614-5M, 16 mm, 2/3"

Lens, RICOH, FL-CC1614-5M, 16 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-Close
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 30.8° x 23.4°
  • Back focal length: 11.5 mm
  • Immersion depth: 7.5 mm
Item number
  • Lens, RICOH, FL-CC1614-5M, 16 mm, 2/3": AE.0050.2.27400.00
Bildwinkel vertikal 23.4° x 30.8°
Focal length 16.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!