Lens, RICOH, FL-CC1614A-VG, 16 mm, 2/3"

Lens, RICOH, FL-CC1614A-VG, 16 mm, 2/3"

Lens, RICOH, FL-CC1614A-VG, 16 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-22
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 30.7° x 23.2°
  • Back focal length: 13.22 mm
  • Immersion depth: 5.0 mm
Item number
  • Lens, RICOH, FL-CC1614A-VG, 16 mm, 2/3": AE.0050.2.01200.01
Bildwinkel vertikal 23.2° x 30.7°
Focal length 16.0 mm
Optical class 2/3"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!