Lens, RICOH, FL-CC2514-5M, 25 mm, 2/3"

Lens, RICOH, FL-CC2514-5M, 25 mm, 2/3"

Lens, RICOH, FL-CC2514-5M, 25 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 19.9° x 15°
  • Back focal length: 12.3 mm
  • Immersion depth: 7.0 mm
Item number
  • Lens, RICOH, FL-CC2514-5M, 25 mm, 2/3": AE00024
Bildwinkel vertikal 15.0° x 19.9°
Focal length 25.0 mm
Optical class 2/3"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!