Lens, RICOH, FL-CC7528-2M, 75 mm, 2/3"

Lens, RICOH, FL-CC7528-2M, 75 mm, 2/3"

Lens, RICOH, FL-CC7528-2M, 75 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 2 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 75 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8-32
  • Minimal object distance (M.O.D.):0,7 m
  • Angle of view (HxV): 6,9° x 5,2°
  • Back focal length: 30,94 mm
  • Immersion depth: 4,0 mm
Item number
  • Lens, RICOH, FL-CC7528-2M, 75 mm, 2/3": AE.0050.2.07000.01
Bildwinkel vertikal 5.2° x 6.9°
Focal length 75.0 mm
Optical class 2/3"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!