Lens, RICOH, FL-HC0416X-VG, 4.2 mm, 1/2"

Lens, RICOH, FL-HC0416X-VG, 4.2 mm, 1/2"

Lens, RICOH, FL-HC0416X-VG, 4.2 mm, 1/2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 4.2 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 1.6-Close
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 86.8° x 64°
  • Back focal length: 10.42 mm
  • Immersion depth: 7.9 mm
Item number
  • Lens, RICOH, FL-HC0416X-VG, 4.2 mm, 1/2": AE.0050.2.02000.01
Bildwinkel vertikal 64.0° x 86.8°
Focal length 4.2 mm
Optical class 1/2"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!