Lens, RICOH, FL-HC0614-2M, 6 mm, 1/2"

Lens, RICOH, FL-HC0614-2M, 6 mm, 1/2"

Lens, RICOH, FL-HC0614-2M, 6 mm, 1/2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 2 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 6 mm
  • Maximal image circle: 1/2"
  • Aperture range (F): 1.4-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 57.4° x 44.3°
  • Back focal length: 12.32 mm
  • Immersion depth: 6.0 mm
Item number
  • Lens, RICOH, FL-HC0614-2M, 6 mm, 1/2": AE.0050.2.12200.00
Bildwinkel vertikal 44.3° x 57.4°
Focal length 6.0 mm
Optical class 1/2"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!