Lens, Tamron, 1A1HB, 75 mm, 2/3"

Lens, Tamron, 1A1HB, 75 mm, 2/3"

Lens, Tamron, 1A1HB, 75 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 75 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 3.9-32
  • Minimal object distance (M.O.D.): 0.5 m
  • Angle of view (HxV): 6.9° X 5.2°
  • Back focal length: 27.12 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, Tamron, 1A1HB, 75 mm, 2/3": AE.0051.2.06500.01
Bildwinkel vertikal 5.2° x 6.9°
Focal length 75.0 mm
Optical class 2/3"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!