Lens, Tamron, 219HB, 8 mm, 2/3"

Lens, Tamron, 219HB, 8 mm, 2/3"

Lens, Tamron, 219HB, 8 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 8 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-16
  • Minimal object distance (M.O.D.): 0.26 m
  • Angle of view (HxV): 59.3° x 45.2°
  • Back focal length: 11.6 mm
  • Immersion depth: 6.2 mm
Item number
  • Lens, Tamron, 219HB, 8 mm, 2/3": AE.0051.2.05700.01
Bildwinkel vertikal 45.2° x 59.3°
Focal length 8.0 mm
Optical class 2/3"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!