Lens, Tamron, 21HC, 50 mm, 2/3"

Lens, Tamron, 21HC, 50 mm, 2/3"

Lens, Tamron, 21HC, 50 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 50 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.8-22
  • Minimal object distance (M.O.D.): 0.44 m
  • Angle of view (HxV): 10° x 7.5°
  • Back focal length: 22.1 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, Tamron, 21HC, 50 mm, 2/3": AE.0051.2.03900.01
Bildwinkel vertikal 7.5° x 10.0°
Focal length 50.0 mm
Optical class 2/3"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!