Lens, Tamron, 23FM16SP, 16 mm, 2/3"

Lens, Tamron, 23FM16SP, 16 mm, 2/3"

Lens, Tamron, 23FM16SP, 16 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 3 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 16 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 1.4-22
  • Minimal object distance (M.O.D.): 0.15 m
  • Angle of view (HxV): 30.9° x 23.4°
  • Back focal length: 11.54 mm
  • Immersion depth: 7.0 mm
Item number
  • Lens, Tamron, 23FM16SP, 16 mm, 2/3": AE.0051.2.06600.01
Bildwinkel vertikal 23.4° x 30.9°
Focal length 16.0 mm
Optical class 2/3"
Resolution 3.15 MP
Data sheet
 
 
It's so easy!