Lens, Tamron, 35HB, 35 mm, 2/3"

Lens, Tamron, 35HB, 35 mm, 2/3"

Lens, Tamron, 35HB, 35 mm, 2/3"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, high resolution
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35 mm
  • Maximal image circle: 2/3"
  • Aperture range (F): 2.1-22
  • Minimal object distance (M.O.D.): 0.3 m
  • Angle of view (HxV): 14.3° x 10.8°
  • Back focal length: 15.53 mm
  • Immersion depth: 4.0 mm
Item number
  • Lens, Tamron, 35HB, 35 mm, 2/3": AE.0051.2.06200.01
Bildwinkel vertikal 45.2° x 59.3°
Focal length 35.0 mm
Optical class 2/3"
Resolution 1.00 MP
Data sheet
 
 
It's so easy!