Lens, Tamron, M112FM35, 35 mm, 1/1.2"

Lens, Tamron, M112FM35, 35 mm, 1/1.2"

Lens, Tamron, M112FM35, 35 mm, 1/1.2"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 5 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 35 mm
  • Maximal image circle: 1/1.2"
  • Aperture range (F): 2.1 - 16
  • Minimal pixel size (µm): 3.45
  • Minimal object distance (M.O.D.): 0.2 m
  • Angle of view (HxV): 17.3° x 13.1° (4:3) / 18.8° x 10.7° (16:9)
  • Back focal length: 13.5 mm
  • Immersion depth: 4 mm
Item number
  • Lens, Tamron, M112FM35, 35 mm, 1/1.2": AE00212
Bildwinkel vertikal 13.1° x 17.3°
Focal length 35.0 mm
Optical class 1/1.2"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!