Lens, Tamron, M118FM25, 25 mm, 1/1.8"

Lens, Tamron, M118FM25, 25 mm, 1/1.8"

Lens, Tamron, M118FM25, 25 mm, 1/1.8"
Illustrations may differ from the original
Short description
C-mount, manual focus/iris with lock, 2 megapixel
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 25 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 1.6-16
  • Minimal object distance (M.O.D.): 0.1 m
  • Angle of view (HxV): 16.6° x 12.5°
  • Back focal length: 12.92 mm
  • Immersion depth: 4.6 mm
Item number
  • Lens, Tamron, M118FM25, 25 mm, 1/1.8": AE.0051.2.10400.00
Bildwinkel vertikal 12.5° x 16.6°
Focal length 25.0 mm
Optical class 1/1.8"
Resolution 2.30 MP
Data sheet
 
 
It's so easy!