Lens, Theia, MY23F, 2.3 mm, 1/1,8"

Lens, Theia, MY23F, 2.3 mm, 1/1,8"

Lens, Theia, MY23F, 2.3 mm, 1/1,8"
Illustrations may differ from the original
Short description
C-mount, 5.00 MP
Price on request
Delivery date upon order confirmation
 
 
  • Focal length: 2.3 mm
  • Maximal image circle: 1/1.8"
  • Aperture range (F): 2.2
  • Minimal pixel pitch: 2.50 µm
  • Minimal object distance (M.O.D.): 0.10 m
  • Angle of view (HxVxD): 116.0° x 95.0° x 126.0°
  • Back focal length: 8.10 mm
  • Maximal immersion depth: 9.4 mm
  • IR correction: yes
  • IR cut filter: no
Item number
  • Lens, Theia, MY23F, 2.3 mm, 1/1,8": 1011860
Bildwinkel vertikal 95.0° x 116.0°
Focal length 2.3 mm
Optical class 1/1.8"
Resolution 5.00 MP
Data sheet
 
 
It's so easy!