Lens tube 51 mm, Ø 41 mm, IP69K

Lens tube 51 mm, Ø 41 mm, IP69K

Lens tube 51 mm, Ø 41 mm, IP69K
Illustrations may differ from the original
Short description
For compact C-mount lenses with an external diameter up to 35 mm
Price on request
Available from stock
 
 
  • Max. internal lens length: 38 mm (without C-mount thread)
  • For compact C-mount lenses with an external diameter up to 35 mm
  • Size (D x L): 41 x 51 mm
  • Weight: 46 g
  • IP65/67 for IDS NXT rome, GigE uEye RE, GigE uEye FA (until 31 January 2026)
  • IP69K for IDS NXT oslo, GigE uEye SFA, GigE uEye FA Rev.1.2 (with IP69K label on the back from 01.02.2026)
Item number
  • Lens tube 51 mm, Ø 41 mm, IP69K: CK.0010.1.12100.00
Bildwinkel vertikal x
Focal length
Optical class No
Resolution
 
 
It's so easy!