Lens tube 65 mm, Ø 70 mm, IP69K

Lens tube 65 mm, Ø 70 mm, IP69K

Lens tube 65 mm, Ø 70 mm, IP69K
Illustrations may differ from the original
Short description
For C-mount lenses with an external diameter up to 62 mm
Price on request
Available from stock
 
 

  • Max. internal lens length: 56 mm (without C-mount thread)
  • For C-mount lenses with an external diameter up to 62 mm
  • Size (D x L) and weight: 70 x 65 mm
  • Weight: 170 g
  • IP65/67 for IDS NXT rome, GigE uEye RE, GigE uEye FA (until 31 January 2026)
  • IP69K for IDS NXT oslo, GigE uEye SFA, GigE uEye FA Rev.1.2 (with IP69K label on the back from 01.02.2026)

Note:
To use this lens tube, you also require the tube flange BE00034.

Item number
  • Lens tube 65 mm, Ø 70 mm, IP69K: BE00028
Bildwinkel vertikal x
Focal length
Optical class No
Resolution
 
 
It's so easy!