- Compatible with Ensenso B, C, S, X
- Cable: I/O + power supply without power unit
- Cable type: 5 mm² cross section, dragchain
- Connector: M8 4-pin Binder jack (99 3362 100 04), to open end
- Cable length: 10.0 m
| Item number |
|
|---|---|
| suitable for | Ensenso B57, Ensenso C57, Ensenso S10, Ensenso X30, Ensenso X36 |
| lockable | Yes |
| screw-in | No |
Data sheet