Neousys PCIe-PoE354at x4 network card 4-port

Neousys PCIe-PoE354at x4 network card 4-port
Illustrations may differ from the original
Short description
Power over Ethernet (PoE) for 4 cameras
Price on request
 
 
  • Manufacturer: Neousys
  • Interface: PCIe x4, Gen2
  • Chipset: Intel I350
  • Ports: 4 x GigE with PoE+ up to 25.5 W
  • Transfer rate: up to 1000 Mb/s per lane
  • Operating systems: Windows XP / 7 (32-/64-bit) / 8.x (32-/64-bit) / 10 (32-/64-bit)
    • Supports 9.5 kB jumbo frame
    • Supports IEEE 1588
    • Supports IEEE802.3at
  • Per-port PoE+ power on/off control
  • Power requirements: max. 1.2A @ 3.3 V from PCI Express bus
  • Max. 9.6 A @ 12 V from PCI Express bus or on-board 4-pin power connector

Note:
Ensenso N10, X30/X36, XR30/XR36 do not support PoE.

Item number
  • Neousys PCIe-PoE354at x4 network card 4-port: AL00050
 
 
 
It's so easy!