The Nion is a 3D camera with iToF technology based on the onsemi AF0130 Hyperlux sensor. It operates with a resolution of 1.2 MP (1280 × 960 pixels, QuadVGA) and uses (Class 1) laser light in the 940 nm range. It therefore ensures reliable 3D data even when used outdoors.
The built-in lens offers a field of view of 71° horizontally and 57° vertically. In combination with the AF0130 sensor, the camera generates high 3D data density in a working range of 0.3 m to 7.5 m. With the help of predefined working modes, the Nion can be quickly configured via software for specific depth ranges, spatial and depth resolution, and accuracy.
The onsemi AF0130 sensor minimises motion blur because it buffers all four phase exposures required for iToF directly in the sensor before readout. The exposures are therefore performed without readout pauses. This shortens the time window in which an object can move. As a result, the four phase images remain congruent and generate stable depth values even in fast-moving scenes.
The compact, industrial-grade housing has an IP67 ingress protection. Screw-on M12 connectors for Ethernet and I/O enable robust integration into industrial environments. The permissible operating temperature range is between 0°C and 35°C. The camera can be powered via an external power supply or PoE++.
| Item number |
|
|---|---|
| Camera family | Nion |
| Frame rate @ resolution max. | 30.0 fps |
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor variant | Time-of-Flight (ToF) |
| Sensor manufacturer | onsemi |
| Sensor model | AF0130 |
| Working distance (min) | 0.3 m - 7.5 m |
| Laser wave length | 940 nm |
| Bildwinkel vertikal | 57.0° x 71.0° |
| Shutter | Global Shutter |
| Resolution | 1.23 MP |
| Resolution (h x v) | 1280 x 960 |
| IP code | IP66, IP67 |
| Laser class | 1 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
Certifications