Lens
Focal Length: 6 mm
Maximal image circle: 8 mm
Aperture range (F): 2.0
Minimal pixel pitch (µm): n/a
Minimal object distance (M.O.D.): 0.3 m
Angle of view (HxVxD): 53.9° x 40.4° x 67.4°
Back focal length: 7.8 mm
Maximal immersion depth: 11.2 mm
IR corrected: yes
IR-Cut Filter: no
| Item number |
|
|---|---|
| Bildwinkel vertikal | 40.4° x 53.9° |
| Focal length | 6.0 mm |
| Optical class | 1/2" |
| Resolution | 3.15 MP |
Data sheet