PoE++ Injector, 60 W

PoE++ Injector, 60 W

PoE++ Injector, 60 W
Illustrations may differ from the original
Short description
Compliant with IEEE802.3bt Standard
Price on request
Delivery date upon order confirmation
 
 
  • Compliant with IEEE802.3bt Standard
  • Input voltage = 100 - 240VAC
  • Number of output ports = 1
  • Length: 163.25 mm
  • Width: 65 mm
  • Depth: 36 mm
  • Weight: 500 g
Item number
  • PoE++ Injector, 60 W: 1010280
 
 
It's so easy!