Power, standard cable, straight, screwable, 5 m

Power, standard cable, straight, screwable, 5 m

Power, standard cable, straight, screwable, 5 m
Illustrations may differ from the original
Short description
8-pin Hirose HR25 socket, to open end
Price on request
Available from stock
 
 
    • Cable: Power
    • Cable type: standard cable, basic shielded in AWG 26
  • Connector: 8-pin Hirose HR25 socket, straight, screwable to open end
  • Cable length: 5.0 m
Item number
  • Power, standard cable, straight, screwable, 5 m: AD00233
suitable for GigE uEye CP Rev.2, GigE uEye SCP, GigE uEye SE Rev.4
lockable No
screw-in Yes
Data sheet
 
 
It's so easy!