- Cable type: standard cable
- Connector: DC connector, straight, screwable, to multinational power supply, incl. 4 adapters
- Cable length: 0.6 m
Power supply
- Cable type: standard cable
- Connector: DC connector, straight, screwable, to open ends for GigE LE Rev.2
- Cable length: 0.9 m
Adapter cable
| Item number |
|
|---|---|
| suitable for | GigE uEye LE Rev.2, GigE uEye SLE |
| lockable | No |
| screw-in | Yes |
Data sheet