USB 3 PCI Express card, 4 ports (89325) - Interface Cards - Accessories - Products

USB 3 PCI Express card, 4 ports (89325)

USB 3 PCI Express card, 4 ports (89325)
Illustrations may differ from the original
Short description

Manufacturer: DeLock

Price on request
Delivery date upon order confirmation
 
 
Perfectly suited for multi camera applications: Due to four single USB 3 chipsets on the PCI card, each connected USB 3 uEye camera achieves full performance.
  • Chipset: Renesas uPD720202
  • Interface: PCIe x4 Rev. 2.0
  • Ports: 4 x USB3.0 Typ A
  • Data transfer rate: up to 5 Gbit/s per lane
  • Operating systems: Windows XP/7/10//11
  • Compliant with USB 2.0 (480 Mbit/s)
    Important product information:
    This PCIe card has an external power supply. Either with a 4-pin Molex or a 15-pin SATA connector.
    Furthermore please note that the card has no possibility to screw on our cables.

Item number
  • USB 3 PCI Express card, 4 ports (89325): AL00014
 
 
It's so easy!