GigE LE PowCon Daughterboard - Miscellaneous - Accessories - Products

GigE LE PowCon Daughterboard

GigE LE PowCon Daughterboard
Illustrations may differ from the original
Short description
GigE interface, RJ45 connector, 40 x 30 mm
Price on request
Delivery date upon order confirmation
 
 

The daughterboard including GigE interface is perfectly suitable for one of IDS’ GigE uEye LE motherboard models. It is equipped with an RJ45 connector, measuring only 40 x 30 mm in total. So the system can be integrated easily and comfortably into almost any application.

Note: Suitable for UI-5xxxLE cameras.

For customised versions of the daughterboard please contact our sales team.

Item number
  • GigE LE PowCon Daughterboard: AL00081
Data sheet
CAD Data
 
 
It's so easy!