The uEye SFA expands the uEye Live family with an exceptionally rugged model designed for demanding environments. Its IP69K-rated housing provides reliable protection against dust, moisture and high-pressure water jets, while screw-lock connectors ensure a high level of operational reliability. Thanks to Power-over-Ethernet (PoE), both data and power can be transmitted over a single cable across distances of up to 100 metres.
Featuring the 8.29 MP IMX678 Rolling Shutter sensor from Sony's STARVIS 2 series (1/1.8", 2.00 µm pixel size), the uEye SFA delivers excellent image quality, even in challenging lighting conditions.
Like all uEye Live cameras, it is designed for standalone operation and supports video streaming, hardware-accelerated encoding and event-based recording. Multiple streams can be configured in parallel, allowing flexible adaptation to different monitoring tasks. Streaming is available via RTSP or HTTP at up to in Full HD resolution (3840 x 2160 pixels).
| Item number |
|
|---|---|
| Camera family | SFA |
| Protocols |
RTSP, HTTP
|
| Resolutions |
1920x1080 @ 30 fps, 1440x1080 @ 30 fps, 1280x720 @ 30 fps, 640x480 @ 30 fps
|
| Compressions |
MJPEG, H.264
|
| Interface | Ethernet |
| Interface-Speed | 1.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX678 |
| Resolution (h x v) | 3840 x 2160 |
| Optical Area | 7.68 mm x 4.32 mm |
| Shutter | Rolling Shutter |
| Optical class | 1/1.8" |
| Resolution | 8.29 MP |
| Pixel size | 2.00 µm |
| HDR mode | No |
| IP code | IP66, IP67, IP69, IPx9K |
| Product Life Cycle | In development |
| Data sheet |
Characteristics