What a camera! The USB3 Vision industrial camera U3-3000SE Rev.1.2 with the large-format 1.1" CMOS sensor IMX253 delivers razor sharp, clear and noise-free 32.4 fps at full resolution (12.37 MP, 4112 x 3008 px) via its USB interface. It meets the highest requirements for resolution, speed and image quality and impresses with its technical values such as sensitivity (quantum efficiency QE @ 533 nm = 61 %). The U3-3000SE Rev.1.2 is primarily used in classic machine vision applications where fast objects have to be captured or in microscopy where particularly high sensitivity is required. Its extremely low dark noise makes the camera also suitable for applications in biosciences.
IDS-typical special features - such as long-term exposure up to 44.5 s or the linescan mode for using the industrial camera as a line scan camera - also extend the application possibilities.
The U3-3000SE Rev.1.2 is available in both monochrome and colour variants.
This camera model is supported by IDS Vision firmware 2.0 and higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX253 |
| Frame rate @ resolution max. | 32.4 fps |
| Resolution (h x v) | 4112 x 3008 |
| Optical Area | 14.159 mm x 10.371 mm |
| Shutter | Global Shutter |
| Optical class | 1.1" |
| Resolution | 12.37 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
5 Gbps
Features
Certifications