U3-3060CP Rev.2.2

U3-3060CP Rev.2.2

U3-3060CP Rev.2.2
Illustrations may differ from the original
Features
  • 1936 x 1216
    2.35 MPix
  • Sony IMX174
    1/1.2" CMOS
  • 161.3 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The U3-3060CP Rev.2.2 with the 2.35 MP Sony IMX174 (1936 x 1216 px) sensor sets new standards in terms of light sensitivity, dynamic range and colour reproduction. The USB 3 industrial camera provides excellent image quality and is extremely low-noise - at a frame rate of 161 fps. With its 5.86 µm pixels, the global shutter CMOS sensor of the first Pregius generation from Sony is predestined for applications that are supposed to deliver perfect results even in low light conditions, as well as in automation, quality assurance and robotics.

Additional camera features include long exposure up to 60.0 s and line scan mode.

The U3-3060CP Rev.2.2 is available in both monochrome and colour variants.

This camera model is supported by IDS Vision firmware 2.20 and higher.

Item number
  • U3-3060CP-C-HQ Rev.2.2: AB10822
  • U3-3060CP-M-GL Rev.2.2: AB10821
Camera family CP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX174
Frame rate @ resolution max. 161 fps
Resolution (h x v) 1936 x 1216
Optical Area 11.345 mm x 7.126 mm
Shutter Global Shutter
Optical class 1/1.2"
Resolution 2.35 MP
Pixel size 5.86 µm
HDR mode Sequence HDR
IP code IP30
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
Industrial standard: 29 x 29 x 29 mm
3-year warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

IDS Industriekameras integriert in einer Prüfvorrichtung.
Quality assurance

IDS cameras are used in different production phases, e.g. by checking completeness or by detecting defects.

Biotechnology and life sciences

Image processing can be used, for example, to analyse living organisms and biological processes - from swarm behaviour to cell division.

Abfüllanlage von Pillen in Gläser wird durch IDS Kamera überwacht.
Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

IDS Industriekameras unterstützen einen Greifer an einem Roboterarm.
Robotics

With IDS cameras, robots learn to "see" - this enables applications such as bin picking or (de-)palletizing.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!