The U3-3062SE Rev.1.2 with Sony's 2.35 MP sensor IMX174 (1936 x 1216 px) sets a new standard in terms of light sensitivity, dynamic range and colour reproduction. The USB 3 industrial camera provides excellent image quality with extraordinarily low-noise performance - at frame rates up to 161 fps (full resolution). The sensor is perfect for applications demanding excellent image quality even in low-light conditions as well as in industrial automation, quality assurance and robotics.
The U3-3062SE Rev.1.2 board level camera without lens holder is available in a colour or monochrome version.
This camera model is supported by IDS Vision firmware 2.0 and higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX174 |
| Frame rate @ resolution max. | 161 fps |
| Resolution (h x v) | 1936 x 1216 |
| Optical Area | 11.345 mm x 7.126 mm |
| Shutter | Global Shutter |
| Optical class | 1/1.2" |
| Resolution | 2.35 MP |
| Pixel size | 5.86 µm |
| HDR mode | Sequence HDR |
| IP code | IP0 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
ChinaRoHS EFUP 25
CAD Data
Technical drawing