The USB3 Vision industrial camera U3-3080SE Rev.1.2 with the CMOS sensor IMX250 from Sony sets new standards in terms of light sensitivity, dynamic range and colour reproduction. The global shutter sensor from the Pregius series excels with a high resolution of 5.07 MP (2464 x 2056 px), which is perfect for applications in low light conditions as well as in microscopy. The USB3 Vision industrial camera provides excellent image quality and is extremely low-noise - at a frame rate of 79.4 fps.
Software features implemented by IDS: Linescan mode, long-time exposure up to 90.0 s.
The U3-3080SE Rev.1.2 is available in both monochrome and colour variants.
This camera model is supported by IDS Vision firmware 2.0 and higher.
| Item number |
|
|---|---|
| Camera family | SE |
| Interface | USB 3 |
| Interface-Speed | 5.00 Gbps |
| Sensor type | CMOS |
| Sensor manufacturer | Sony |
| Sensor model | IMX250 |
| Frame rate @ resolution max. | 79.4 fps |
| Resolution (h x v) | 2464 x 2056 |
| Optical Area | 8.473 mm x 7.086 mm |
| Shutter | Global Shutter |
| Optical class | 2/3" |
| Resolution | 5.07 MP |
| Pixel size | 3.45 µm |
| HDR mode | Sequence HDR |
| IP code | IP30 |
| Product Life Cycle | Series |
| Data sheet |
Characteristics
100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany
Features
Certifications
CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
CAD Data
Technical drawing