U3-3081SE Rev.1.2

U3-3081SE Rev.1.2

U3-3081SE Rev.1.2
Illustrations may differ from the original
Features
  • 2464 x 2056
    5.07 MPix
  • Sony IMX250
    2/3" CMOS
  • 79.4 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The USB3 Vision industrial camera U3-3081SE Rev.1.2 with the CMOS sensor IMX250 from Sony sets new standards in terms of light sensitivity, dynamic range and colour reproduction. The global shutter sensor from the Pregius series excels with a high resolution of 5.07 MP (2464 x 2056 px), which is perfect for applications in low light conditions as well as in microscopy. The USB3 Vision industrial camera provides excellent image quality and is extremely low-noise - at a frame rate of 79.4 fps.

Software features implemented by IDS: Linescan mode, long-time exposure up to 90.0 s.

The U3-3081SE Rev.1.2 board level camera with C-mount lens holder is available in a colour or monochrome version.

This camera model is supported by IDS Vision firmware 2.0 and higher.

Item number
  • U3-3081SE-C-HQ Rev.1.2: AB12849
  • U3-3081SE-M-GL Rev.1.2: AB12850
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX250
Frame rate @ resolution max. 79.4 fps
Resolution (h x v) 2464 x 2056
Optical Area 8.473 mm x 7.086 mm
Shutter Global Shutter
Optical class 2/3"
Resolution 5.07 MP
Pixel size 3.45 µm
HDR mode Sequence HDR
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Electronics inspection

Cameras can check the geometry of printed circuit boards, detect the presence and absence of components as well as dirt and inspect solder joints.

Vier Quick Check-In Terminals in einer Flughafenhalle
Monitoring

Image processing can be used, for example, to record visitor numbers and customer behaviour and carry out entrance controls.

Endless web inspection

Whether steel, paper or fabrics - IDS cameras always keep an eye on their test object and detect, for example, material defects or stains.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!