U3-30C0SE Rev.1.2

U3-30C0SE Rev.1.2

U3-30C0SE Rev.1.2
Illustrations may differ from the original
Features
  • 1936 x 1216
    2.35 MPix
  • Sony IMX392
    1/2.3" CMOS
  • 168.5 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 

The U3-30C0SE Rev.1.2 industrial camera with USB3 interface (SuperSpeed USB, 5 Gpbs) and the light-sensitive global shutter CMOS sensor IMX392 from the second generation of the Sony Pregius series offers a resolution of 2.35 MP (1936 x 1216 px, pixel size 3.45µm). With up to 169 fps and Full HD, it is perfect for high-speed applications, for example in automation or quality assurance. Furthermore, the sensor is predestined for tasks that require a perfect result even in low light conditions.

The U3-30C0SE Rev.1.2 is an all-rounder in the class of 2 MP global shutter industrial cameras and provides excellent image quality thanks to its enormous sensitivity, high dynamic range and low noise. Thanks to these characteristics, it finds its place in virtually every application.

The camera is available in both monochrome and colour versions. The small sensor format with a diagonal of 7.9 mm allows a wide choice of low-cost lenses.

Item number
  • U3-30C0SE-C-HQ Rev.1.2: AB13425
  • U3-30C0SE-M-GL Rev.1.2: AB13426
Camera family SE
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX392
Frame rate @ resolution max. 169 fps
Resolution (h x v) 1936 x 1216
Optical Area 6.679 mm x 4.195 mm
Shutter Global Shutter
Optical class 1/2.3"
Resolution 2.35 MP
Pixel size 3.45 µm
HDR mode Sequence HDR
IP code IP30
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Features

Certifications

CE
FCC
KC
UL listed
RCM
ChinaRoHS EFUP 25
UKCA
Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Ein Mann mit Helmkamera führt Montage an einer Maschine durch
Visualisation

Recognize details more accurately - for example, by displaying close-up images on monitors.

IDS Industriekamera integriert in einer Maschine.
Metrology

IDS cameras detect objects and provide accurate information, such as their dimensions or positioning.

Inspection applications

IDS cameras can be used to check for completeness or material defects and to detect defects or bar/matrix codes.

Maschine mit Prüfvorrichtung und IDS Industriekamera.
Mechanical engineering

From inspection on the production line to controlling entire systems - camera technology helps to ensure smooth processes.

Abfüllanlage von Pillen in Gläser wird durch IDS Kamera überwacht.
Process control

Cameras check the material supply in the process and are used e.g. for the intermediate and final inspection of products.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!