uEye ACP camera | IMX392 | 2.35 MP Sony sensor | Webstore

U3-30C1ACP Rev.1.2

U3-30C1ACP Rev.1.2
Illustrations may differ from the original
Features
  • 1936 x 1216
    2.35 MPix
  • Sony IMX392
    1/2.3" CMOS
  • 168.5 fps
  • USB 3 5.0 Gbps
Maximum order quantity for immediate delivery is 3 pieces. Larger quantities are usually ready for delivery in 1 to 2 weeks.
 
 
Variants
USB Camera interfaces i
Sensor board Extension i
Item number
  • U3-30C1ACP-M-GL Rev.1.2: AB13500
  • U3-30C1ACP-C-HQ Rev.1.2: AB13499
Camera family ACP
Interface USB 3
Interface-Speed 5.00 Gbps
Sensor type CMOS
Sensor manufacturer Sony
Sensor model IMX392
Frame rate @ resolution max. 169 fps
Resolution (h x v) 1936 x 1216
Optical Area 6.679 mm x 4.195 mm
Shutter Global Shutter
Optical class 1/2.3"
Resolution 2.35 MP
Pixel size 3.45 µm
HDR mode No
IP code IP0
Product Life Cycle Series
Data sheet

Characteristics

100% quality tested
Software support
USB3 Vision standard
SuperSpeed USB
5 Gbps
CMOS sensor
Integrated image memory with 128 MB
3-year warranty
Made in Germany

Features

Certifications

ChinaRoHS EFUP 25
IDS Industriekamera prüft, ob Parkplätze belegt oder frei sind.
Traffic and transport (ITS)

Keeping an eye on everything - IDS cameras recognize vehicles, check the traffic flow or help with rail and road inspections.

Machine vision

Industrial image processing is used in a wide variety of applications - from quality assurance to automation.

Medical technology (and laboratory automation)

Image processing is indispensable in medical technology. For instance, IDS cameras provide data for diagnostic purposes in ophthalmology or dentistry.

IDS Industriekameras integriert in einer Drohne.
Embedded systemes

Typical scenarios are the use in portable systems for quality control, in diagnostics, in scanners or drones.

IDS Industriekameras im Einsatz bei Industrierobotern.
Factory / process automation

Cameras are used in monitoring, control, regulation and optimization systems and help e.g. with localization and selection tasks.

Arbeiter mit Helm und Warnweste auf einem Baugerüst.
Small device construction

Compact and powerful - IDS cameras can be easily integrated into small devices such as handheld scanners or other portable systems.

SUITABLE LENSES

Find the right lens quickly and easily

Find lens
SUITABLE ACCESSORIES

Choose suitable accessories for your application

Find accessories
 
 
It's so easy!